SCHUKO soc.out. LED+"SV" impr.,labfield,enhncd contact prot., S1/B3/7een 41108913
EAN
4011334360964
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Designaccording to DIN 49440
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
Electric current
-
Rated current16 A
Dimensions
-
Insertion depth32 mm
-
Installation depth, flush-mounted boxes31 mm
Cover, door
-
CoverCentral cover plate
Materials
-
Design lines special coloursgreen
-
Surface appearanceglossy
-
Metallic colourNo
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith screw-in lift terminals
Use
-
Differentiation characteristic 1 - Saleswith labelling field
-
Differentiation characteristic 2 - Salesenhanced contact protection
-
Differentiation characteristic 3 - SalesScrew-in lift terminals
Standards
-
Execution SV, ZSVaccording to VDE 0100-710
Safety
-
IK protection code against mecanical impactsIK02
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
ProtectionEnhanced contact protection
-
With enhanced contact protectionYes
Identification
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Instructions
-
Information textLabelling field height arranged for P-touch strips 6 mm. ; Insert colour-coded.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 41108913
Declaration
PDF160 KBEU Declaration of conformity for 41108913
PDF310 KB -
ProductROHS
Pollutant guidelines for 41108913
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 41108913
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation