sock. outl. w. earthing cont. USA/CANADA NEMA 5-20 R, Q.x alu velvety, lacq. 41686084

EAN
4011334446552
Packaging
10 PCEs

Technical properties

Architecture
  • Fixing mode
    flush-mounting
  • Number of poles
    2pole + earth
Configuration
  • Number of modules
    1
Main electrical features
  • Nominal voltage
    125 V
  • Rated voltage
    125 V AC
  • Frequency
    50/60 Hz
  • Rated current
    20 A
Dimensions
  • Insertion depth
    19 mm
Cover, door
  • Cover
    Central cover plate
Materials
  • Colour
    aluminium
  • Colour
    aluminium  optics
  • RAL colour
    RAL 9006 - White aluminium
  • Material / workmanship
    lacquered
  • Material
    thermoplastic
  • Surface appearance
    velvety
Installation, mounting
  • Installation mode
    without spreader claws, for screw fastening
Connection
  • Conductor cross-section (rigid)
    4
  • Type of connection
    with screw terminals
Use
  • Differentiation characteristic 3 - Sales
    with screw terminals
Standards
  • Standard
    NEMA 5-20 R
Safety
  • IK protection code against mecanical impacts
    02
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protection
    without enhanced contact protection
Identification
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9
Instructions
  • Information text
    Not UL-certified.