![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Change-over switch 2pole for lock cylinders, light control 382610
EAN
4011334190752
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitKey
-
Fixing modesurface-mounting
Configuration
-
Switch mode2-pole off/change-over
-
Antibacterial treatmentNo
Compatibility
-
IFTTT support availableNo
Controls and indicators
-
Push-buttonsNo
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
Electric current
-
Switching current16 AX (200 W Self Ballasted Lamp (SBL))
Dimensions
-
Depth40.1 mm
-
Height70.8 mm
-
Width70.8 mm
Materials
-
MaterialPlastic/metal
-
Surface appearancematt
Installation, mounting
-
Installation modewithout spreader claws, for screw fastening
Connection
-
Connection terminalsaccording to IEC 60669-1
-
Connection terminalsaccording to VDE 0632-1
-
Type of connectionwith screw terminals
-
Type of connectionScrew connection
Equipment
-
Lightingwithout lighting (cannot be illuminated)
-
Closures / Key systemsfor master-key systems
-
Lock cylinderfor lock cylinder
-
Heating switchNo
Use cases
-
ApplicationBlind control, Light control
Safety
-
Protection index IPIP20
Identification
-
Application, usageLight control
-
Main design lineLight control
Instructions
-
Information textfor standardised profile half-cylinder lock, 40 mm
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 382610
Manual for 382xx-383xx-385xx - Switch-/push-button for lock-cylinder (DE-EN, 2021-10)
PDF313 KBInstruction manuals for 382610
Manual for 382xx-383xx-385xx - Switch-/push-button for lock-cylinder (EN, 2014-03)
PDF190 KB -
ProductROHS
Pollutant guidelines for 382610
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 382610
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation