KEY SWITCH • 382210 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker - Light controls
  • switching
  • Key switch
  • 382210
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

3
1
383210 - Push-button for blinds 2pole for lock cylinder, blind control
383210
Push-button for blinds 2pole for lock cylinder, blind control
2
382610 - Change-over switch 2pole for lock cylinders, light control
382610
Change-over switch 2pole for lock cylinders, light control
3
382210 - Switch for blinds 2pole for lock cylinder, blind control
382210
Switch for blinds 2pole for lock cylinder, blind control

Switch for blinds 2pole for lock cylinder, blind control

382210

  • Wiring accessories and Building auto­ma­tion

Switch for blinds 2pole for lock cylinder, blind control 382210

EAN
4011334190738
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of control unit
    Key
Func­tions
  • Func­tion
    with push lock func­tion
Config­ur­a­tion
  • Switch mode
    with neutral posi­tion
Compat­ib­ility
  • IFTTT support avail­able
    No
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Elec­tric current
  • Switching current
    10 AX (100 W Self Ballasted Lamp (SBL))
Dimen­sions
  • Depth
    40 mm
  • Height
    70.8 mm
  • Width
    70.8 mm
Mater­ials
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Install­a­tion mode
    without spreader claws ; for screw fastening
Connec­tion
  • Type of connec­tion
    with screw terminals
Equip­ment
  • Clos­ures / Key systems
    for master­-key systems
Use cases
  • Applic­a­tion
    Blind control
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Blind control
  • Main design line
    Blind control

Downloads

  • Product image

    Image 382210  | Hager Africa

    Product Image 382210

  • ProductNotice

    Image Instruction manuals for 382210  | Hager Africa

    Instruction manuals for 382210

    Manual for 382xx-383xx-385xx - Switch-/push-button for lock-cylinder (DE-EN, 2021-10)

    PDF
    313 KB
    Image Instruction manuals for 382210  | Hager Africa

    Instruction manuals for 382210

    Manual for 382xx-383xx-385xx - Switch-/push-button for lock-cylinder (EN, 2014-03)

    PDF
    190 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for 382210  | Hager Africa

    EU Declaration of conformity for 382210

    PDF
    300 KB
More documentation

Accessories mandatory

See more

Discover more of this product range

    3
  • 1
    382610 - Change-over switch 2pole for lock cylinders, light control
    382610
    Change-over switch 2pole for lock cylinders, light control
  • 2
    383110 - Push-button for blinds 1pole for lock cylinder, blind control
    383110
    Push-button for blinds 1pole for lock cylinder, blind control
  • 3
    383210 - Push-button for blinds 2pole for lock cylinder, blind control
    383210
    Push-button for blinds 2pole for lock cylinder, blind control

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group