Centre plate f.soc.out.s BRIT.ST., can be switched off, K.5, steel matt finish 3313077014
EAN
4011334426110
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Main electrical features
-
Frequency- Hz
Materials
-
Colour of design lineStainless steel
-
Material / workmanshipmetal, matt finish
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Main design lineBerker K.5
Downloads
More documentation