Centre plate f.soc.out.s BRIT.ST., can be switched off, K.5, steel matt finish 3313077004
EAN
3250617152389
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Main electrical features
-
Frequency- Hz
Materials
-
Colour of design lineStainless steel
-
Material / workmanshipmetal, matt finish
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Main design lineBerker K.5
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 3313077004
Declaration
PDF152 KBEU Declaration of conformity for 3313077004
PDF205 KB -
ProductROHS
Pollutant guidelines for 3313077004
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 3313077004
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation