Foil bi-colour imprint symbol for Wait/ Enter for LED signal light, Accessories 19058012

EAN
4011334423836
Packaging
1 Piece

Technical properties

Use cases
  • Application
    Hospital application
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Identification
  • Main design line
    Accessories
Instructions
  • Special note text
    Inserts will only reach the degree of protection IP55 if mounted with a housing surface mounted or frame for flush-mounted installation.
  • Special application information
    also for surface-mounted wet-room installation: LED signal light inserts
  • Information text
    The imprinted symbol is not visible in switched off state of the signal light.