Foil bi-colour impr. symB f.Do not disturb/Make up room f.LEDsignal,Accessories 19058011
EAN
4011334423812
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Use cases
-
ApplicationHospital application
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Main design lineAccessories
Instructions
-
Special note textInserts will only reach the degree of protection IP55 if mounted with a housing surface mounted or frame for flush-mounted installation.
-
Special application informationalso for surface-mounted wet-room installation: LED signal light inserts
-
Information textThe imprinted symbol is not visible in switched off state of the signal light.
Downloads
More documentation