Rocker w. lens, large labelling field and symbol bell, Q.x, alu velvety, lacq. 16966074

EAN
4011334446880
Packaging
10 PCEs

Technical properties

Controls and indicators
  • Push-buttons
    also for KNX applications: push-button, 1gang, and group push-button, 1gang
  • Rocker switch/rocker push-button
    for change-over/intermediate switch, for rocker push-buttons
Dimensions
  • Labelling field (W x H)
    54.8 x 42.8 mm
  • Height
    58 mm
  • Width
    58 mm
Materials
  • Colour
    aluminium
  • Colour
    aluminium  optics
  • RAL colour
    RAL 9006 - White aluminium
  • Material / workmanship
    lacquered
  • Material
    duroplastic
  • Surface appearance
    velvety
Installation, mounting
  • Installation mode
    clamp fastening
Equipment
  • Lighting
    for lighting and monitoring circuit
Use cases
  • Application
    Light control
Use
  • Differentiation characteristic 1 - Sales
    with large labelling field
  • Differentiation characteristic 2 - Sales
    Lens
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Identification
  • Application, usage
    Flush-mounted wet-room installation, KNX - operating systems
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9
Instructions
  • Special note text
    The IP44 degree of protection can only be achieved in conjunction with the appropriate neon, incandescent or LED lamp unit, as well as a sealing set for switches/push-buttons.
  • Information text
    For labelling with names, notes etc. Labelling field height designed for two 18 mm P-touch strips.