AS WIP W M BEIL LN U GR0 BSF Q1 ANTH • 16966086 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker Q.1 / Q.3 / Q.7
  • Rocker
  • Rocker 1-gang with big labeling field and lens/im­prints
  • 16966086

Rocker , l.lab. field, lens, Q.1/Q.3, ant. velvety, lacq.

16966086

  • Wiring accessories and Building auto­ma­tion

Rocker , l.lab. field, lens, Q.1/Q.3, ant. velvety, lacq. 16966086

EAN
4011334380368
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Controls and indic­ators
  • Push-but­tons
    also for KNX applic­a­tions: push-but­ton, 1gang, and group push-but­ton, 1gang
  • Rocker switch/rocker push-button
    for change-over­/in­ter­me­diate switch ; for rocker push-but­tons
Dimen­sions
  • Labelling field (W x H)
    54.8 x 42.8 mm
  • Height
    58 mm
  • Width
    58 mm
Mater­ials
  • Colour of design line
    anthra­cite
  • Material / work­man­ship
    lacquered
Install­a­tion, mounting
  • Install­a­tion mode
    clamp fastening
Equip­ment
  • Lighting
    for lighting and monit­oring circuit
Use cases
  • Applic­a­tion
    Light control
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with large labelling field
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    Lens
Safety
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Light control ; Flush-­mounted wet-­room install­a­tion ; KNX - oper­ating systems
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instruc­tions
  • Special note text
    The IP44 degree of protec­tion can only be achieved in conjunc­tion with the appro­priate neon, incan­des­cent or LED lamp unit, as well as a sealing set for switches/push-but­tons.
  • Inform­a­tion text
    For labelling with names, notes etc. Labelling field height designed for two 18 mm P-touch strips.

Downloads

  • Product image

    Image 16966086  | Hager Africa

    Product Image 16966086

  • Declaration of conformity

    Image EU Declaration of conformity for 16966086  | Hager Africa

    EU Declaration of conformity for 16966086

    Declaration of conformity International 2021-07-28

    PDF
    192 KB
More documentation

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    5
  • 1
    16966076 - Rocker imprinted symbol f. bell, l.lab. field, lens, Q.1/Q.3, ant. velvety lacq.
    16966076
    Rocker imprinted symbol f. bell, l.lab. field, lens, Q.1/Q.3, ant. velvety lacq.
  • 2
    16966079 - Rocker imprinted symbol for bell, l.lab. field, lens, Q.1/Q.3, p. white velvety
    16966079
    Rocker imprinted symbol for bell, l.lab. field, lens, Q.1/Q.3, p. white velvety
  • 3
    16966074 - Rocker w. lens, large labelling field and symbol bell, Q.x, alu velvety, lacq.
    16966074
    Rocker w. lens, large labelling field and symbol bell, Q.x, alu velvety, lacq.
  • 4
    16966089 - Rocker , l.lab. field, lens, Q.1/Q.3, p. white velvety
    16966089
    Rocker , l.lab. field, lens, Q.1/Q.3, p. white velvety
  • 5
    16966084 - Rocker w. 2 lenses attached and large labelling field, Q.x, alu velvety, lacq.
    16966084
    Rocker w. 2 lenses attached and large labelling field, Q.x, alu velvety, lacq.

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group