AS WIP W M BEIL LN U GR0 BSF Q1 ALU LACK • 16966084 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker Q.1 / Q.3 / Q.7
  • Rocker
  • Rocker 1-gang with big labeling field and lens/im­prints
  • 16966084
Image  16966084 of the product Hager Africa | Hager Africa
Image  16966084 of the product Hager Africa | Hager Africa

Rocker w. 2 lenses attached and large labelling field, Q.x, alu velvety, lacq.

16966084

Image  16966084 of the product Hager Africa | Hager Africa
Image  16966084 of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

Rocker w. 2 lenses attached and large labelling field, Q.x, alu velvety, lacq. 16966084

EAN
4011334443254
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Controls and indic­ators
  • Push-but­tons
    also for KNX applic­a­tions: push-but­ton, 1gang, and group push-but­ton, 1gang
  • Rocker switch/rocker push-button
    for change-over­/in­ter­me­diate switch ; for rocker push-but­tons
Dimen­sions
  • Labelling field (W x H)
    54.8 x 42.8 mm
  • Height
    58 mm
  • Width
    58 mm
Mater­ials
  • Material / work­man­ship
    lacquered
Install­a­tion, mounting
  • Install­a­tion mode
    clamp fastening
Equip­ment
  • Lighting
    for lighting and monit­oring circuit
Use cases
  • Applic­a­tion
    Light control
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with large labelling field
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    Lens
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Iden­ti­fic­a­tion
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instruc­tions
  • Special note text
    The IP44 degree of protec­tion can only be achieved in conjunc­tion with the appro­priate neon, incan­des­cent or LED lamp unit, as well as a sealing set for switches/push-but­tons.
  • Inform­a­tion text
    For labelling with names, notes etc. Labelling field height designed for two 18 mm P-touch strips.

Downloads

  • Product image

    Image 16966084  | Hager Africa

    Product Image 16966084

  • Declaration of conformity

    Image EU Declaration of conformity for 16966084  | Hager Africa

    EU Declaration of conformity for 16966084

    Declaration of conformity International 2021-07-28

    PDF
    192 KB
  • RoHS report

    Image Pollutant guidelines for 16966084  | Hager Africa

    Pollutant guidelines for 16966084

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 16966084  | Hager Africa

    Pollutant guidelines for 16966084

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    5
  • 1
    16966076 - Rocker imprinted symbol f. bell, l.lab. field, lens, Q.1/Q.3, ant. velvety lacq.
    16966076
    Rocker imprinted symbol f. bell, l.lab. field, lens, Q.1/Q.3, ant. velvety lacq.
  • 2
    16966079 - Rocker imprinted symbol for bell, l.lab. field, lens, Q.1/Q.3, p. white velvety
    16966079
    Rocker imprinted symbol for bell, l.lab. field, lens, Q.1/Q.3, p. white velvety
  • 3
    16966074 - Rocker w. lens, large labelling field and symbol bell, Q.x, alu velvety, lacq.
    16966074
    Rocker w. lens, large labelling field and symbol bell, Q.x, alu velvety, lacq.
  • 4
    16966086 - Rocker , l.lab. field, lens, Q.1/Q.3, ant. velvety, lacq.
    16966086
    Rocker , l.lab. field, lens, Q.1/Q.3, ant. velvety, lacq.
  • 5
    16966089 - Rocker , l.lab. field, lens, Q.1/Q.3, p. white velvety
    16966089
    Rocker , l.lab. field, lens, Q.1/Q.3, p. white velvety

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group