GLOW LAMP UNIT 6 V • 167603 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker - Light controls
  • switching
  • Glow and neon lamp units
  • 167603
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

5
1
1675 - Neon lamp unit N terminal, light control, grey
1675
Neon lamp unit N terminal, light control, grey
2
167504 - Neon lamp unit N terminal, light control, orange
167504
Neon lamp unit N terminal, light control, orange
3
160002 - Neon lamp unit for switches/push-buttons, light control, grey
160002
Neon lamp unit for switches/push-buttons, light control, grey
4
1600 - Neon lamp unit for on/off switch 3pole, light control, clear, trans.
1600
Neon lamp unit for on/off switch 3pole, light control, clear, trans.
5
1676 - Glow lamp unit N-terminal, light control, brown
1676
Glow lamp unit N-terminal, light control, brown

Glow lamp unit N-terminal, light control, red

167603

  • Wiring accessories and Building auto­ma­tion

Glow lamp unit N-terminal, light control, red 167603

EAN
4011334294757
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Controls and indic­ators
  • Rocker switch/rocker push-button
    for change-over­/in­ter­me­diate switch and on/off switch, 2-pole, 10 AX ; for rocker push-but­tons and multiple rockers push-but­tons, except order no. 503404, 503808
Main elec­trical features
  • Rated current
    25 mA
Mater­ials
  • Colour inde­pendent of design lines
    red
Equip­ment
  • Lighting
    for lighting and monit­oring circuit
  • Combin­a­tion rocker switches/rocker push-but­tons
    for series switch illu­min­ated
Use cases
  • Applic­a­tion
    Light control
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Surface-­mounted wet-­room install­a­tion ; Light control
  • Main design line
    Light control
  • Secondary design line(s)
    Light control ; ACCESSORIES
Instruc­tions
  • Special note text
    Refer to the over­view for the matching flush-­mounted inserts. ; these marked articles (see symbol) are only suit­able for the water­-­pro­tected flush-­mounted install­a­tion IP44 in conjunc­tion with the corres­ponding seal, frame and contact protec­tion box (imprint "IP44").

Downloads

  • Product image

    Image 167603  | Hager Africa

    Product Image 167603

  • ProductROHS

    Image Pollutant guidelines for 167603  | Hager Africa

    Pollutant guidelines for 167603

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories mandatory

See more

Discover more of this product range

    5
  • 1
    1600 - Neon lamp unit for on/off switch 3pole, light control, clear, trans.
    1600
    Neon lamp unit for on/off switch 3pole, light control, clear, trans.
  • 2
    1675 - Neon lamp unit N terminal, light control, grey
    1675
    Neon lamp unit N terminal, light control, grey
  • 3
    1676 - Glow lamp unit N-terminal, light control, brown
    1676
    Glow lamp unit N-terminal, light control, brown
  • 4
    160002 - Neon lamp unit for switches/push-buttons, light control, grey
    160002
    Neon lamp unit for switches/push-buttons, light control, grey
  • 5
    167504 - Neon lamp unit N terminal, light control, orange
    167504
    Neon lamp unit N terminal, light control, orange

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group