Rocker 2gang imprinted arrows symbol, Q.x, ant. velvety, lacq. 16446086
EAN
4011334380252
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: group push-button, 2gang
Materials
-
Colour of design lineanthracite
-
Material / workmanshiplacquered
-
Surface appearancevelvety
Installation, mounting
-
Installation modeclamp fastening
Use cases
-
ApplicationBlind control
Identification
-
Application, usageKNX - operating systems ; Blind control
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 16446086
Declaration of conformity International 2021-07-28
PDF192 KB
More documentation