Rocker 2G, with Light Lens, Anthracite • 16276086 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • European Stand­ards wiring accessories
          • Berker Q.1 / Q.3 / Q.7
          • Rocker
          • Rocker 2-gang with lens/im­prints
          • 16276086
          Image  16276086 of the product Hager Africa | Hager Africa
          Image  16276086 of the product Hager Africa | Hager Africa

          Rocker 2gang, lens, Q.x, ant. velvety, lacq.

          16276086

          Image  16276086 of the product Hager Africa | Hager Africa
          Image  16276086 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          Rocker 2gang, lens, Q.x, ant. velvety, lacq. 16276086

          EAN
          4011334380191
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Controls and indic­ators
          • Push-but­tons
            also for KNX applic­a­tions: push-but­ton, 2gang, and group push-but­ton, 2gang
          Mater­ials
          • Colour of design line
            anthra­cite
          • Material / work­man­ship
            lacquered
          Install­a­tion, mounting
          • Install­a­tion mode
            clamp fastening
          Equip­ment
          • Lighting
            for lighting and monit­oring circuit
          • Combin­a­tion rocker switches/rocker push-but­tons
            for rockers switches ; for rockers push-but­tons and group rockers push-but­tons
          Use cases
          • Applic­a­tion
            Light control
          Use
          • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
            with lens
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Light control ; KNX - oper­ating systems
          • Main design line
            Berker Q.1/Q.3/Q.7/Q.9
          • Secondary design line(s)
            Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9

          Downloads

          • Product image

            Image 16276086  | Hager Africa

            Product Image 16276086

          • Declaration of conformity

            Image EU Declaration of conformity for 16276086  | Hager Africa

            EU Declaration of conformity for 16276086

            Declaration of conformity International 2021-07-28

            PDF
            192 KB
          • RoHS report

            Image Pollutant guidelines for 16276086  | Hager Africa

            Pollutant guidelines for 16276086

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 16276086  | Hager Africa

            Pollutant guidelines for 16276086

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation

          Accessories mandatory

          See more

          Discover more of this product range

            5
          • 1
            16256086 - Rocker 2gang imprinted arrow symbol, Q.x, ant. velvety, lacq.
            16256086
            Rocker 2gang imprinted arrow symbol, Q.x, ant. velvety, lacq.
          • 2
            16256089 - Rocker 2gang imprinted arrow symbol, Q.x, p. white velvety
            16256089
            Rocker 2gang imprinted arrow symbol, Q.x, p. white velvety
          • 3
            16256084 - Rockers with imprinted symbol arrow, Q.x, aluminium velvety, lacquered
            16256084
            Rockers with imprinted symbol arrow, Q.x, aluminium velvety, lacquered
          • 4
            16276089 - Rocker 2gang, lens, Q.x, p. white velvety
            16276089
            Rocker 2gang, lens, Q.x, p. white velvety
          • 5
            16276084 - Rockers with lens, Q.x, aluminium velvety, lacquered
            16276084
            Rockers with lens, Q.x, aluminium velvety, lacquered

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group