![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Hotel card switch cover with imprint and red lens Twinpoint black, glossy 164165
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Rocker switch/rocker push-buttonfor push-button for hotel card
-
Card widthmax. 54 mm
-
Card thickness0.5…1.4 mm
-
Colour of design lineblack
-
Colourdark brown
-
RAL colourRAL 9005 - Jet black
-
Materialthermoplastic
-
ApplicationLight control
-
Differentiation characteristic 2 - Saleswith red lens
-
Application, usageLight control
-
Main design lineTwinpoint
-
Information textOther imprint on request!
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 164165
Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2014-05)
PDF785 KBInstruction manuals for 164165
Manual for 1640xx-1641xx - Relay switch for hotel card (EN 2014-05)
PDF730 KBInstruction manuals for 164165
Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2020-11)
PDF905 KB -
ProductECDeclaration
EU Declaration of conformity for 164165
Declaration of Conformity
PDF335 KBEU Declaration of conformity for 164165
Declaration of Conformity
PDF307 KBEU Declaration of conformity for 164165
EU Declaration of Conformity
PDF334 KBEU Declaration of conformity for 164165
Declaration
PDF165 KB -
ProductROHS
Pollutant guidelines for 164165
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 164165
REACH-declaration 2023-10-20 (english)
PDF32 KB