![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Hotel card switch cover with imprint and red lens Twinpoint polar white, glossy 164109
EAN
4011334214113
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Rocker switch/rocker push-buttonfor push-button for hotel card
Dimensions
-
Card widthmax. 54 mm
-
Card thickness0.5…1.4 mm
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialthermoplastic
Use cases
-
ApplicationLight control
Use
-
Differentiation characteristic 2 - Saleswith red lens
Identification
-
Application, usageLight control
-
Main design lineTwinpoint
Instructions
-
Information textOther imprint on request!
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 164109
Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2014-05)
PDF785 KBInstruction manuals for 164109
Manual for 1640xx-1641xx - Relay switch for hotel card (EN 2014-05)
PDF730 KBInstruction manuals for 164109
Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2020-11)
PDF905 KB -
ProductECDeclaration
EU Declaration of conformity for 164109
Declaration of Conformity
PDF335 KBEU Declaration of conformity for 164109
Declaration of Conformity
PDF307 KBEU Declaration of conformity for 164109
EU Declaration of Conformity
PDF334 KBEU Declaration of conformity for 164109
Declaration
PDF165 KB
More documentation