![](https://hager.com/intl-en/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rocker imprint "0", redlens , S.1/B.3/B.7, p. white glossy 16248989
EAN
4011334278252
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: group push-button, 1gang
-
Rocker switch/rocker push-buttonfor multi-pole rocker switches
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialduroplastic
-
Surface appearanceglossy
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Lightingfor lighting and monitoring circuit
Use cases
-
ApplicationLight control
Use
-
Differentiation characteristic 2 - Salesred lens
Identification
-
Application, usageLight control
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 16248989
Declaration
PDF244 KB -
ProductEnvironmentProfile
Product environmental profile for 16248989
PDF394 KB -
ProductROHS
Pollutant guidelines for 16248989
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 16248989
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation