Rocker imprint "0", redlens , S.1, white glossy 16248982
EAN
4011334278245
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: group push-button, 1gang
-
Rocker switch/rocker push-buttonfor multi-pole rocker switches
Materials
-
Colour of design linewhite
-
Colourwhite
-
Colourwhite
-
Surface appearanceglossy
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Lightingfor lighting and monitoring circuit
Use cases
-
ApplicationLight control
Use
-
Differentiation characteristic 2 - Salesred lens
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageLight control
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 16248982
Declaration
PDF244 KB -
ProductEnvironmentProfile
Product environmental profile for 16248982
PDF394 KB -
ProductROHS
Pollutant guidelines for 16248982
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 16248982
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation