Rocker imprint "0", S.1, white glossy 16228982
EAN
4011334278269
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Rocker switch/rocker push-buttonfor multi-pole rocker switches
Materials
-
Colour of design linewhite
-
Colourwhite
-
Colourwhite
-
RAL colourRAL 1013 - Oyster white
-
Materialduroplastic
-
Surface appearanceglossy
Installation, mounting
-
Installation modeclamp fastening
Use cases
-
ApplicationLight control
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageLight control
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 16228982
Declaration
PDF244 KB -
ProductEnvironmentProfile
Product environmental profile for 16228982
PDF394 KB -
ProductROHS
Pollutant guidelines for 16228982
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 16228982
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation