Rocker screw-on, S.1/B.3/B.7, p. white, matt, plastic 15701909
EAN
4011334000167
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Rocker switch/rocker push-buttonfor change-over/intermediate switch ; for rocker push-buttons
Cover, door
-
Coverwith cover plug for screw fitting
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modefor screw fastening
Use cases
-
ApplicationLight control
Safety
-
Halogen freeNo
Identification
-
Application, usageLight control ; KNX - operating systems
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.7 ; Berker B.3
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 15701909
Declaration
PDF244 KB -
ProductEnvironmentProfile
Product environmental profile for 15701909
PDF408 KB
More documentation