Rocker screw-on, S.1/B.3/B.7, ant., matt 15701606
EAN
4011334000228
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Rocker switch/rocker push-buttonfor change-over/intermediate switch ; for rocker push-buttons
Cover, door
-
Coverwith cover plug for screw fitting
Materials
-
Colour of design lineanthracite
-
Colouranthracite
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modefor screw fastening
Use cases
-
ApplicationLight control
Safety
-
Halogen freeNo
Identification
-
Application, usageLight control ; KNX - operating systems
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 15701606
Declaration
PDF244 KB -
ProductEnvironmentProfile
Product environmental profile for 15701606
PDF408 KB
More documentation