Rocker imprint "0", redlens , K.5, stainless steel, metal matt finish 14177104
EAN
4011334282075
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: group push-button, 1gang
-
Rocker switch/rocker push-buttonfor multi-pole rocker switches
Materials
-
Colour of design lineStainless steel
-
Material / workmanshipmetal, matt finish
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Lightingfor lighting and monitoring circuit
Use cases
-
ApplicationLight control
Use
-
Differentiation characteristic 2 - Salesred lens
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageFlush-mounted wet-room installation ; Light control
-
Main design lineBerker K.5
Instructions
-
Special note textThe IP44 degree of protection can only be achieved in conjunction with the appropriate neon, incandescent or LED lamp unit, as well as a sealing set for switches/push-buttons.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 14177104
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 14177104
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 14177104
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation