Rocker imprinted arrows symbol, K.5, al., al. anodised 14057103
EAN
4011334377818
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: group push-button, 1gang
Materials
-
Colour of design lineAluminium
-
Material / workmanshipaluminium, anodised
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Use cases
-
ApplicationBlind control
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageKNX - operating systems
-
Main design lineBerker K.5
Instructions
-
Special note textthese marked articles (see symbol) are only suitable for the water-protected flush-mounted installation IP44 in conjunction with the corresponding seal, frame and contact protection box (imprint "IP44").
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 14057103
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 14057103
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 14057103
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation