Design frame rd., Accessories, black glossy 13192145
EAN
4011334437604
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Installation, mounting
-
Installation modeclamp fastening
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Storage/transport temperature5…40 °C
-
Relative humidity (without condensation)0…65 %
Instructions
-
Special note textfor integration of neutral design products in all Berker design lines ; for KNX and door communication applications
Downloads
More documentation