DES RA F AUDIO RD R1 E-STAHL • 13192104 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • Building auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Control
  • KNX Touch Control - Design frames, round
  • 13192104

Design frame rd., Accessories, stainless steel, metal matt finish

13192104

  • Wiring accessories and Building auto­ma­tion

Design frame rd., Accessories, stainless steel, metal matt finish 13192104

EAN
4011334437611
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Install­a­tion, mounting
  • Install­a­tion mode
    clamp fastening
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Stor­age/trans­port temper­ature
    5…40 °C
  • Relative humidity (without condens­a­tion)
    0…65 %
Instruc­tions
  • Special note text
    for integ­ra­tion of neutral design products in all Berker design lines ; for KNX and door commu­nic­a­tion applic­a­tions

Downloads

  • Product image

    Image 13192104  | Hager Africa

    Product Image 13192104

  • Declaration of conformity

    Image EU Declaration of conformity for 13192104  | Hager Africa

    EU Declaration of conformity for 13192104

    Declaration of conformity

    PDF
    217 KB
  • RoHS report

    Image Pollutant guidelines for 13192104  | Hager Africa

    Pollutant guidelines for 13192104

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 13192104  | Hager Africa

    Pollutant guidelines for 13192104

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Accessories mandatory

See more

Discover more of this product range

    5
  • 1
    13192109 - Design frame rd., Accessories, glass p. white
    13192109
    Design frame rd., Accessories, glass p. white
  • 2
    13192116 - Design frame rd., Accessories, glass black
    13192116
    Design frame rd., Accessories, glass black
  • 3
    13192145 - Design frame rd., Accessories, black glossy
    13192145
    Design frame rd., Accessories, black glossy
  • 4
    13192184 - Design frame rd., Accessories, al., al. anodised
    13192184
    Design frame rd., Accessories, al., al. anodised
  • 5
    13192189 - Design frame rd., Accessories, p. white glossy
    13192189
    Design frame rd., Accessories, p. white glossy

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group