Cover for push-button/pilot lamp E10, light control, yellow, trans. 1282
EAN
4011334010487
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour independent of design linesyellow, transparent
Installation, mounting
-
Installation modefor plug-in cover
Use cases
-
ApplicationLight control
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageLight control
-
Main design lineLight control
-
Secondary design line(s)wg-up ip 44 ; Aquatec IP44 ; Berker S.1 ; Berker K.5 ; Berker Arsys ; Berker Q.1 ; Berker B.7 ; Module inserts ; Berker K.1 ; Surface-mounted ; Berker B.1 ; Berker B.3
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 1282
Declaration
PDF155 KBEU Declaration of conformity for 1282
EU Declaration of Conformity
PDF322 KB -
ProductROHS
Pollutant guidelines for 1282
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 1282
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation