Centre plate rot. knob for 3-step switch, neut. pos., Q.1/Q.3, p. white velvety 10966089
EAN
4011334313618
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialduroplastic
-
Surface appearancevelvety
Installation, mounting
-
Installation modefor screw fastening
Use cases
-
ApplicationHVAC-control
Use
-
Differentiation characteristic 3 - Saleswith neutral-position
Identification
-
Application, usageHVAC control, Flush-mounted wet-room installation
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with the corresponding sealing set.