![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Centre plate rot. knob f. 3-step switch, neut.pos., Q.1/Q.3, ant. velvety lacq. 10966086
EAN
4011334379645
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design lineanthracite
-
Colouranthracite
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
Material / workmanshiplacquered
-
Materialduroplastic
-
Surface appearancevelvety
Installation, mounting
-
Installation modefor screw fastening
Use cases
-
ApplicationHVAC-control
Use
-
Differentiation characteristic 3 - Saleswith neutral-position
Identification
-
Application, usageHVAC control, Flush-mounted wet-room installation
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with the corresponding sealing set.