![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Centre plate rot. knob for 3-step switch, K.1, p. white glossy 10887109
EAN
4011334264378
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialthermoplastic
Installation, mounting
-
Installation modefor screw fastening
Use cases
-
ApplicationHVAC-control
Identification
-
Application, usageHVAC control, Flush-mounted wet-room installation
-
Main design lineBerker K.1
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with the corresponding sealing set.