Centre plate rot. knob for 3-step switch, neut. pos., K.5, al., al. anodised 10877103
EAN
4011334377542
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design lineAluminium
-
Colouraluminium
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
Material / workmanshipaluminium, anodised
-
MaterialAluminium
-
Surface appearancematt
Installation, mounting
-
Installation modefor screw fastening
Use cases
-
ApplicationHVAC-control
Use
-
Differentiation characteristic 3 - Saleswith neutral-position
Identification
-
Application, usageFlush-mounted wet-room installation, HVAC control
-
Main design lineBerker K.5