Centre plate rot. knob for 3-step switch, S.1, white glossy 10848982

EAN
4011334278429
Packaging
1 Piece

Technical properties

Materials
  • Colour of design line
    white
  • Colour
    white
  • Colour
    white  
  • RAL colour
    RAL 1013 - Oyster white
  • Material
    duroplastic
Installation, mounting
  • Installation mode
    for screw fastening
Use cases
  • Application
    HVAC-control
Identification
  • Application, usage
    HVAC control
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Berker S.1, Berker B.3, Berker B.7