Centre plate rot. knob for 3-step switch, B.7, al., matt, lacq. 10841404
EAN
4011334221012
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colouraluminium
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modefor screw fastening
Use cases
-
ApplicationHVAC-control
Identification
-
Application, usageHVAC control
-
Secondary design line(s)Berker S.1, Berker B.3, Berker B.7