Cen.plate lock+touch funct. f.switch f.blinds,key can be rmvd,K5,steel finish 10797304

EAN
4011334281771
Packaging
1 Piece

Technical properties

Materials
  • Colour of design line
    Stainless steel
  • Colour
    stainless steel
  • Colour
    stainless steel optics
  • RAL colour
    RAL 9022 - Pearl light grey
  • Material / workmanship
    metal, matt finish
  • Material
    stainless steel
  • Surface appearance
    matt
Installation, mounting
  • Installation mode
    for screw fastening
Use cases
  • Application
    Blind control
Use
  • Differentiation characteristic 3 - Sales
    Key can be removed in 0 position
Safety
  • Key
    with 2 keys
Identification
  • Application, usage
    Blind control
  • Main design line
    Berker K.5
Instructions
  • Special note text
    When ordering several articles those do all have identical lockings.