Surface-mtd housing 3gang hor., K.5, stainless steel matt, lacq. 10537004
EAN
4011334275640
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth41.5 mm
-
Insertion depth36 mm
Materials
-
Colour of design linestainless steel
-
Material / workmanshiplacquered
-
Surface appearancematt
Installation, mounting
-
Entriesentry at top, below and at each side in the middle possible
-
Installation modefor mounting on combustible base surface ; for horizontal mounting
Cable
-
Wirewith line and duct entry
Safety
-
Halogen freeNo
Identification
-
Main design lineBerker K.5
Instructions
-
Information textFor matching pipe lead-ins and replacement for cable and duct entries, refer to the chapter Dry surface-mounted installation.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 10537004
Declaration
PDF179 KB
More documentation