Surface-mtd housing 2gang vert., K.1, ant. matt, lacq. 10427006
EAN
4011334298779
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth41.5 mm
-
Insertion depth36 mm
Materials
-
Colour of design lineanthracite
-
Material / workmanshiplacquered
-
Surface appearancematt
Installation, mounting
-
Entriesentry at top, below and at each side in the middle possible
-
Installation modefor vertical mounting ; for mounting on combustible base surface
Cable
-
Wirewith line and duct entry
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Main design lineBerker K.1
Instructions
-
Information textFor matching pipe lead-ins and replacement for cable and duct entries, refer to the chapter Dry surface-mounted installation.
Downloads
More documentation