The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Char­ging stations
  • Char­ging station witty socket
  • XEV080
  • Elec­tric Vehicle Char­ging Station (EVCS)

E-Vehicle Socket 2P+E wall mounted grey IP55 XEV080

EAN
3250617179805
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

E-Vehicle Socket 2P+E wall mounted grey IP55

XEV080

  • Technical properties
  • Environmental value
  • Documentations
  • More products

Technical properties

Voltage
  • Nominal voltage
    250 - 250 V
Dimen­sions
  • Height
    75 mm
  • Width
    75 mm
  • Depth
    68 mm
Install­a­tion, mounting
  • Mounting on
    Surface mounting

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

REACH declaration XEV080
PDF
RoHS report XEV080
PDF

Downloads

  • Image XEV080  | Hager Africa

    Product Image XEV080

  • Declaration of conformity

    Image Declaration of conformity International 2021-07-14  | Hager Africa

    Declaration of conformity International 2021-07-14

    PDF
    111,30 kB
More documentation

Discover more of this product range

    2
  • 1
    XEV080 - E-Vehicle Socket 2P+E wall mounted grey IP55
    XEV080
    E-Vehicle Socket 2P+E wall mounted grey IP55
  • 2
    XEV081 - E-Vehicle Socket 2P+E flush mounted grey IP55
    XEV081
    E-Vehicle Socket 2P+E flush mounted grey IP55

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group