The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Elec­tric Vehicle Char­ging Station (EVCS)
    • Char­ging stations
    • Char­ging station witty socket
    • XEV080
    The Hager E‑Vehicle Socket 2P+E wall‑mounted grey IP55 provides a safe single‑phase 250 V outlet for EV charging in garages, carports, and workshops. Its IP55 enclosure resists dust and water jets for reliable outdoor use. Compact at 75×75×68 mm, the surface‑mount design speeds installation and saves space, delivering a robust 2P+E connection for chargers and accessories.
    EAN
    3250617179805
    Packaging
    1 Piece
    • Char­ging station witty socket

    TV outlet Coax F-type 1 Module Flush-mount 86x86 IP20 XEV080

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    TV outlet Coax F-type 1 Module Flush-mount 86x86 IP20

    XEV080

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Key features

    1 charging point - slow charging

    The witty sockets allow charging electric vehicles up to 16A depending on the controller present on the cable.

    Technical properties

    Voltage
    • Nominal voltage
      250 - 250 V
    Dimen­sions
    • Height
      75 mm
    • Width
      75 mm
    • Depth
      68 mm
    Install­a­tion, mounting
    • Mounting on
      Surface mounting

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration XEV080
    PDF
    RoHS report XEV080
    PDF
    PEP - E-Vehicle Sock. 2P+E wall M grey (English )
    PDF
    565,52 kB

    Downloads

    • Image XEV080  | Hager Africa

      Product Image XEV080

    • Product datasheet

      Image Hager Product data sheet XEV080  | Hager Africa

      Hager Product data sheet XEV080

      E-Vehicle Socket 2P+E wall mounted grey IP55

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-07-14  | Hager Africa

      Declaration of conformity International 2021-07-14

      PDF
      111,30 kB
      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-09-23

      PDF
      361,52 kB
    More documentation

    Discover more of this product range

      1
    • 1
      XEV081 - cubyko Double vertical socket 2P+E 16A IP55 NF with self-closing lid white
      XEV081
      E-Vehicle Socket 2P+E flush mounted grey IP55

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group