The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Elec­tric Vehicle Char­ging Station (EVCS)
    • Char­ging stations
    • Char­ging station witty socket
    • XEV081
    The Hager E-Vehicle Socket 2P+E flush-mounted grey IP55 provides a safe single-phase 250 V connection for EV charging points. Its IP55 sealing resists dust and water jets, ideal for indoor or sheltered outdoor areas. Compact 75×75×22.8 mm design saves space and blends into walls. Flush mounting ensures a neat finish and reliable power to EV supply equipment.
    EAN
    3250617179812
    VPE
    1 piece
    • Char­ging station witty socket

    cubyko Double vertical socket 2P+E 16A IP55 NF with self-closing lid white XEV081

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    cubyko Double vertical socket 2P+E 16A IP55 NF with self-closing lid white

    XEV081

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    catalog.pageproduct.title.keyfeatures

    1 charging point - slow charging

    The witty sockets allow charging electric vehicles up to 16A depending on the controller present on the cable.

    Technical characteristics

    Voltage
    • Nominal voltage
      250 - 250 V
    Dimen­sions
    • Height
      75 mm
    • Width
      75 mm
    • Depth
      22.80 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration XEV081
    PDF
    RoHS report XEV081
    PDF

    Downloads

    • Image XEV081  | Hager UK

      Product Image XEV081

    • GeneratedProductDatasheet

      Image Hager Product data sheet XEV081  | Hager UK

      Hager Product data sheet XEV081

      E-Vehicle Socket 2P+E flush mounted grey IP55

      PDF
    • ProductECDeclaration

      Image Declaration of conformity International 2021-07-14  | Hager UK

      Declaration of conformity International 2021-07-14

      PDF
      111,30 kB
      Image EU Declaration of Conformity  | Hager UK

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-09-23

      PDF
      361,52 kB
    More documentation

    Discover our other products of this range

      1
    • 1
      XEV080 - TV outlet Coax F-type 1 Module Flush-mount 86x86 IP20
      XEV080
      E-Vehicle Socket 2P+E wall mounted grey IP55

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group