The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Accessories
    • WXF689B
    The Hager Gallery 2-module blank cover in pure white closes unused apertures in Gallery and Desk modules, maintaining safety and a clean look while allowing future expansion. Made of durable polycarbonate with a glossy RAL 9016 finish, it measures 45×45×24 mm and is rated IP20 and IK02 for indoor use and light impact resistance.
    EAN
    3250617191364
    Packaging
    10
    • Accessories

    RFID Key Tag Switch 16A Aurora Silver Matt IP20 86x86x46 Shark WXF689B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RFID Key Tag Switch 16A Aurora Silver Matt IP20 86x86x46 Shark

    WXF689B

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WXA450
    WXA450
    Frame gallery 2 modules
    Add to a list
    Add to a list

    Technical properties

    Mater­ials
    • Colour
      Traffic white
    • RAL code
      9016
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      45 mm
    • Width
      45 mm
    • Depth
      24 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK02
    Connectivity
    • Mounting type
      Click mounting
    • Related Systems
      Desk module, gallery

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - PEP-Control element/cover plate for domestic switching devices-EN (English)
    PDF
    55,70 MB
    REACH declaration WXF689B
    PDF
    RoHS report WXF689B
    PDF

    Downloads

    • Image WXF689B  | Hager Africa

      Product Image WXF689B

    • Product datasheet

      Image Hager Product data sheet WXF689B  | Hager Africa

      Hager Product data sheet WXF689B

      Blank function gallery 2 modules pure-white

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-06-17  | Hager Africa

      Declaration of conformity International 2021-06-17

      PDF
      78,93 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      161,69 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXF688T - USB + 3.5 mm Audio Socket Bronze Matt 86x86 mm IP20 Shark
      WXF688T
      Blank function gallery 1 module titane
    • 2
      WXF689B - RFID Key Tag Switch 16A Aurora Silver Matt IP20 86x86x46 Shark
      WXF689B
      Blank function gallery 2 modules pure-white
    • 3
      WXA012 - SCHUKO socket 2P+E 16A Gallery Dune Click mount IP21 IK05
      WXA012
      Lamp gallery for plate 2P 230V pure-white
    • 4
      WXA010 - LED indicator for plate 1P 12-24V AC/DC Pure White, gallery, 7.5 mA
      WXA010
      Lamp gallery for plate 1P 230V pure-white
    • 5
      WXA604 - Light indicator label 2-module gallery room matt non-transparent
      WXA604
      Label for light indicator gallery 2 modules WC

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group