The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Mech­an­ismes
    • WXF010
    The Hager gallery 2‑module intermediate switch enables reliable multi‑point lighting control. Rated 10A, 50/60Hz, it suits residential and commercial circuits. The screwless click mounting speeds installation, while the IK05 PC matt grey (RAL7011) plate resists impacts and blends discreetly. 1 button, 2‑way contacts; 40 mm depth. Ready for LED locator illumination module.
    EAN
    3250617190107
    Packaging
    1 Piece
    • Mech­an­ismes

    cubyko Double socket 2P+E 16A IP55 IK07 Vertical surface screwless hinged lid WXF010

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    cubyko Double socket 2P+E 16A IP55 IK07 Vertical surface screwless hinged lid

    WXF010

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    See All (5)
    Previous
    Previous
    WXD000T
    WXD000T
    Rocker switch gallery 2 modules titane
    Add to a list
    Add to a list
    WXD000N
    WXD000N
    Rocker switch gallery 2 modules night
    Add to a list
    Add to a list
    WXD000D
    WXD000D
    Rocker switch gallery 2 modules dune
    Add to a list
    Add to a list
    WXD000B
    WXD000B
    Rocker switch gallery 2 modules pure-white
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 85 products available

    Accessories mandatory

    • WXD000T

      Rocker switch gallery 2 modules titane

      €0.00  / *
    • WXD000N

      Rocker switch gallery 2 modules night

      €0.00  / *
    • WXD000D

      Rocker switch gallery 2 modules dune

      €0.00  / *
    • WXD000B

      Rocker switch gallery 2 modules pure-white

      €0.00  / *
    • WXD000H

      Rocker switch gallery 2 modules pure-white

      €0.00  / *

    Referenced by

    • WXP0604

      Plate galleryplastic plastic 4 modules enteraxe 71mm eglantine

      €0.00  / *
    • WXP0704

      Plate gallery plastic plastic 4 modules enteraxe 71mm river

      €0.00  / *
    • WXP0702

      Plate gallery plastic plastic 1 gang river

      €0.00  / *
    • WXP0734

      Plate gallery plastic plastic 4 modules enteraxe 57mm river

      €0.00  / *
    • WXP0834

      Plate gallery plastic plastic 4 modules enteraxe 57mm peacock

      €0.00  / *
    • WXP0902

      Plate gallery plastic plastic 1 gang taupe

      €0.00  / *
    • WXP0904

      Plate gallery plastic plastic 4 modules enteraxe 71mm taupe

      €0.00  / *
    • WXP0934

      Plate gallery plastic plastic 4 modules enteraxe 57mm taupe

      €0.00  / *
    • WXP1002

      Frame gallery 1-gang anthracite, plastic dark grey matt

      €0.00  / *
    • WXP0804

      Plate gallery plastic plastic 4 modules enteraxe 71mm peacock

      €0.00  / *
    • WXP0634

      Plate gallery plastic plastic 4 modules enteraxe 57mm eglantine

      €0.00  / *
    • WXP0602

      Plate gallery plastic plastic 1 gang eglantine

      €0.00  / *
    • WXP0534

      Plate gallery plastic plastic 4 modules enteraxe 57mm rosé

      €0.00  / *
    • WXP0504

      Plate gallery plastic plastic 4 modules enteraxe 71mm rosé

      €0.00  / *
    • WXP0434

      Plate gallery plastic plastic 4 modules enteraxe 57mm champagne

      €0.00  / *
    • WXP0404

      Frame gallery 4 modules entraxe 71 mm champagne, plastic golden matt

      €0.00  / *
    • WXP0402

      Frame gallery 1-gang champagne, plastic golden matt

      €0.00  / *
    • WXP0334

      Plate gallery plastic plastic 4 modules enteraxe 57mm dune

      €0.00  / *
    • WXP0304

      Plate gallery plastic plastic 4 modules enteraxe 71mm dune

      €0.00  / *
    • WXP0302

      Plate gallery plastic plastic 1 gang dune

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      10 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Grey
    • RAL code
      7011
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Middle plate
    Connectivity
    • Mounting type
      Click mounting, Screw­less
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      40 mm
    • Built-in depth flush-­mounted boxes
      40 mm
    Safety
    • Impact resist­ance IK
      IK05
    Connec­tion
    • Type of contacts
      2-way
    Texts
    • Lighting
      For illu­min­a­tion with LED module
    • Push button
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WXF010
    PDF
    RoHS report WXF010
    PDF

    Downloads

    • Image WXF010  | Hager Africa

      Product Image WXF010

    • Product datasheet

      Image Hager Product data sheet WXF010  | Hager Africa

      Hager Product data sheet WXF010

      Intermediate switch gallery 2 modules

      PDF
    • Product licence

      Image Licence for BELGIUM  | Hager Africa

      Licence for BELGIUM

      Product licence en-GB 2019-05-09

      PDF
      837,61 kB
      Image Licence for BELGIUM  | Hager Africa

      Licence for BELGIUM

      Product licence en-GB 2019-05-09

      PDF
      621,56 kB
      Image Licence for FRANCE  | Hager Africa

      Licence for FRANCE

      Product licence en-GB 2019-06-27

      PDF
      871,83 kB
    • Product certificate

      Image CB test certificate_BE_8407  | Hager Africa

      CB test certificate_BE_8407

      Product certificate en-GB 2018-08-31

      PDF
      819,06 kB
      Image CB test certificate_BE_8775  | Hager Africa

      CB test certificate_BE_8775

      Product certificate en-GB 2019-05-09

      PDF
      1003,50 kB
      Image Test_Report  | Hager Africa

      Test_Report

      Product certificate en-GB 2024-03-19

      PDF
      879,76 kB
      Image Test_Report  | Hager Africa

      Test_Report

      Product certificate en-GB 2017-11-15

      PDF
      500,11 kB
      Image Test_Report  | Hager Africa

      Test_Report

      Product certificate en-GB 2024-03-19

      PDF
      1,01 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-06-14

      PDF
      104,43 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      156,09 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXF080 - Gallery 2-way 2-pole pull-cord push-button 2-module Grey IP21 IK05
      WXF080
      Connected shutter gallery
    • 2
      WXF096 - Radio wall-transmitter Quicklink Battery 4-gang Surface-mount White RAL9010
      WXF096
      Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 6gang
    • 3
      WXF092 - Auxiliary contact 1NO+1NC Side-mount Screw terminal 125-630A
      WXF092
      Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 2gang
    • 4
      WXF094 - KNX Room Controller with TFT Display Surface Mount Black LED 30mm
      WXF094
      Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 4gang
    • 5
      WXT324 - Protective Cover for Busbar Forks KDN/KDS Contact Protection End Piece
      WXT324
      KNX push button 4 gang with LED + IR gallery

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group