The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • volta enclos­ures
    • VZ105N
    EAN
    3250616668171
    VPE
    1 piece
    • volta enclos­ures

    Door frame,Volta,5rows,with Door,RAL 9010 VZ105N

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Door frame,Volta,5rows,with Door,RAL 9010

    VZ105N

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Compat­ib­ility
    • Suit­able for enclosure type
      Flush-­mounted, Hollow-wall-­mounted
    Dimen­sions
    • Height
      880 mm
    • Width
      348 mm
    • Depth
      36 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    • Number of cabinet doors
      1
    • Number of locks
      0
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    • Material
      Metal
    • Treat­ment
      Untreated
    Archi­tec­ture
    • Cabinet Door Posi­tion
      Left
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Snap on lock
    Equip­ment
    • Number of rows
      5
    Connectivity
    • Mounting type
      Screw mounting
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VZ105N
    PDF
    RoHS report VZ105N
    PDF

    Downloads

    • Image VZ105N  | Hager UK

      Product Image VZ105N

    • GeneratedProductDatasheet

      Image Hager Product data sheet VZ105N  | Hager UK

      Hager Product data sheet VZ105N

      Door frame,Volta,5rows,with Door,RAL 9010

      PDF
    • ProductECDeclaration

      Image Declaration of conformity International 2023-08-07  | Hager UK

      Declaration of conformity International 2023-08-07

      PDF
      366,52 kB
      Image Declaration of conformity en-GB 2024-11-08  | Hager UK

      Declaration of conformity en-GB 2024-11-08

      PDF
      250,15 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      626,47 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      VU24NE - Volta flush enclosure 1x12 modules IP30 Class II 63A, pure white
      VU24NE
      Encl., Volta, flush, 2x12MOD, IP30, Version NCEE
    • 2
      VU60NR - Enclosure Volta flush 5x12MOD 60 modules IP30 63A Israel version
      VU60NR
      Encl., Volta, flush, 5x12MOD, IP30, Version Africa
    • 3
      VU60NE - Volta Flush Enclosure 4x12 MOD IP30 Class II 63A Single Door
      VU60NE
      Encl., Volta, flush, 5x12MOD, IP30, Version NCEE
    • 4
      VU24ET - Change-over switch 4P 125A 100kA Icc long rotary handle, interlockable
      VU24ET
      Encl., Volta, flush, 2x12MOD, IP30, Version Spain, transparent door
    • 5
      VU36ET - Encl.,Volta,flush,3x12MOD,IP30,Version Spain,transparent door
      VU36ET
      Encl., Volta, flush, 3x12MOD, IP30, Version Spain, transparent door

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group