The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • volta enclos­ures
    • VZ101N
    EAN
    3250616666061
    Packaging
    1 Piece
    • volta enclos­ures

    Door frame,Volta,1row,with Door,RAL 9010 VZ101N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Door frame,Volta,1row,with Door,RAL 9010

    VZ101N

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Compat­ib­ility
    • Suit­able for enclosure type
      Flush-­mounted, Hollow-wall-­mounted
    Dimen­sions
    • Height
      356.50 mm
    • Width
      348 mm
    • Depth
      36 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    • Number of cabinet doors
      1
    • Number of locks
      0
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    • Material
      Metal
    • Treat­ment
      Untreated
    Archi­tec­ture
    • Cabinet Door Posi­tion
      Left
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Snap on lock
    Equip­ment
    • Number of rows
      1
    Connectivity
    • Mounting type
      Screw mounting
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VZ101N
    PDF
    RoHS report VZ101N
    PDF

    Downloads

    • Image VZ101N  | Hager Africa

      Product Image VZ101N

    • Product datasheet

      Image Hager Product data sheet VZ101N  | Hager Africa

      Hager Product data sheet VZ101N

      Door frame,Volta,1row,with Door,RAL 9010

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      359,72 kB
      Image Declaration of conformity International 2023-08-07  | Hager Africa

      Declaration of conformity International 2023-08-07

      PDF
      366,52 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      626,47 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VU60NR - Enclosure Volta flush 5x12MOD 60 modules IP30 63A Israel version
      VU60NR
      Encl., Volta, flush, 5x12MOD, IP30, Version Africa
    • 2
      VZ304N - Spare key,Volta,for standard key lock VZ302N
      VZ304N
      Spare key, Volta, for standard key lock VZ302N
    • 3
      VZ717 - T-piece for BKIS 25 Steel Traffic White RAL9016 Two-line 25mm
      VZ717
      Marking system, Volta, 10 pieces
    • 4
      VU60ET - Volta Flush Enclosure 4x12M IP30 Transparent Door 63A Spain Version
      VU60ET
      Encl., Volta, flush, 5x12MOD, IP30, Version Spain, transparent door
    • 5
      VU36NR - Small distributor golf surface 1 row 22M IP40 N+PE MS terminals 63A white door
      VU36NR
      Encl., Volta, flush, 3x12MOD, IP30, Version Africa

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group