The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Small distri­bu­tion boards up to 63 A and multi­media boards
  • volta enclos­ures
  • VU48NH
  • Distri­bu­tion systems

Encl.,Volta,flush,4x12MOD,IP30,Version Israel VU48NH

EAN
3250616615113
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Encl.,Volta,flush,4x12MOD,IP30,Version Israel

VU48NH

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Cover strip 2 products available
  • Door/­op­er­ating panel 1 products available
  • Cover­/in­fill panel/iden­ti­fic­a­tion strip 2 products available
  • Lock system 1 products available
  • Accessor­ies/s­pare parts for terminals 2 products available
  • Quick­-re­lease fastener for housing covers 1 products available

Complete your system

  • Cover strip
  • Door/­op­er­ating panel
  • Cover­/in­fill panel/iden­ti­fic­a­tion strip
  • Lock system
  • Accessor­ies/s­pare parts for terminals
  • Quick­-re­lease fastener for housing covers
  • P031F

    Cover strips, universal, for 1/2 module

    0.00 €  / *
  • P032F

    Cover strips, universal, for 1 module

    0.00 €  / *
  • VZ104N

    Door frame, Volta, 4rows, with Door, RAL 9010

    0.00 €  / *
  • VZ717

    Marking system, Volta, 10 pieces

    0.00 €  / *
  • VZ602

    Marking foil/-stripe, Volta, 10 pieces

    0.00 €  / *
  • VZ303

    VOLTA LOOK FOR STANDARD DOOR HANDLE

    0.00 €  / *
  • VZ523

    PE/N-Terminal support, Volta, with brass Terminals 22 connections

    0.00 €  / *
  • VZ524

    PE/N-Terminal support, Volta, with brass Terminals 25 connections

    0.00 €  / *
  • VZ225N

    Locking bolt, Volta, for Cover, spare part

    0.00 €  / *

Technical properties

Voltage
  • Nominal voltage
    400 - 400 V
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
  • Mounting on
    Flush mounting
Elec­tric current
  • Rated current
    63 A
Power
  • Maximum power loss per cabinet at ΔT=20K
    27 W
Equip­ment
  • Number of rails
    4
  • Number of rows
    4
  • Number of section in width
    1
  • With lock
    No
  • Has neutral terminal block
    Yes
  • Has earthing terminal block
    Yes
  • Has mounting plate
    No
Capa­city
  • Number of modules
    48
  • Number of half modules terminals per rail
    96
Func­tions
  • With conduit inlets
    Yes
Dimen­sions
  • Height
    755.50 mm
  • Width
    348 mm
  • Depth
    94.50 mm
  • Built-in height
    740 mm
  • Built-in width
    335 mm
  • Built-in depth
    90 mm
  • Number of width units
    12
Cover, door
  • Number of cabinet doors
    1
  • Number of locks
    0
  • Door/­cover is trans­parent
    No
Connectivity
  • Mounting type
    Screw mounting
Mater­ials
  • Material
    Plastic
  • RAL code
    9010
  • Colour
    Pure white
  • Ultra­vi­olet-res­istant
    Yes
Safety
  • Protec­tion class
    Isol­a­tion class II
  • Ingress Protec­tion (IP) class
    IP30
  • Locking type
    Snap on lock, Without lock
  • Glow wire test
    650 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF
25,39 MB
Hager REACH declaration VU48NH
PDF
Hager RoHS report VU48NH
PDF

Downloads

  • Image VU48NH  | Hager Africa

    Product Image VU48NH

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Instruction manual

    Image Instruction manual International 2024-11-21  | Hager Africa

    Instruction manual International 2024-11-21

    PDF
    9,98 MB
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2023-08-16

    PDF
    359,72 kB
    Image Declaration of conformity International 2023-08-07  | Hager Africa

    Declaration of conformity International 2023-08-07

    PDF
    366,52 kB
More documentation

Discover more of this product range

    5
  • 1
    P032F - Cover strips, universal, for 1 module
    P032F
    Cover strips, universal, for 1 module
  • 2
    P031F - Cover strips, universal, for 1/2 module
    P031F
    Cover strips, universal, for 1/2 module
  • 3
    P012 - Cover strips, universal, for 12 module
    P012
    Cover strips, universal, for 12 module
  • 4
    VZ225N - Locking bolt,Volta,for Cover,spare part
    VZ225N
    Locking bolt, Volta, for Cover, spare part
  • 5
    VZ304N - Spare key,Volta,for standard key lock VZ302N
    VZ304N
    Spare key, Volta, for standard key lock VZ302N

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group