The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • volta enclos­ures
    • VU36NH
    Hager Volta flush enclosure, Israel version, provides 3x12 modules (36M) on 3 rails for 400 V systems up to 63 A. Indoor-rated IP30, Class II, with UV-resistant pure white plastic single door. Includes conduit inlets and screw mounting, plus neutral and earth terminal blocks for tidy, safe wiring. Ideal for residential and light commercial distribution panels.
    EAN
    3250616615106
    Packaging
    1 Piece
    • volta enclos­ures

    Small distributor Golf Surface 2-row 24M IP40 63A N+PE White door VU36NH

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Small distributor Golf Surface 2-row 24M IP40 63A N+PE White door

    VU36NH

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Cover strip 2 products available
    • Door/­op­er­ating panel 1 products available
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip 2 products available
    • Lock system 1 products available
    • Accessor­ies/s­pare parts for terminals 2 products available
    • Quick­-re­lease fastener for housing covers 1 products available

    Complete your system

    • Cover strip
    • Door/­op­er­ating panel
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip
    • Lock system
    • Accessor­ies/s­pare parts for terminals
    • Quick­-re­lease fastener for housing covers
    • P031F

      Cover strips, universal, for 1/2 module

      €0.00  / *
    • P032F

      Cover strips, universal, for 1 module

      €0.00  / *
    • VZ103N

      Door frame, Volta, 3rows, with Door, RAL 9010

      €0.00  / *
    • VZ717

      Marking system, Volta, 10 pieces

      €0.00  / *
    • VZ602

      Marking foil/-stripe, Volta, 10 pieces

      €0.00  / *
    • VZ303

      VOLTA LOOK FOR STANDARD DOOR HANDLE

      €0.00  / *
    • VZ523

      PE/N-Terminal support, Volta, with brass Terminals 22 connections

      €0.00  / *
    • VZ524

      PE/N-Terminal support, Volta, with brass Terminals 25 connections

      €0.00  / *
    • VZ225N

      Locking bolt, Volta, for Cover, spare part

      €0.00  / *

    Technical properties

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current IN
      63 A
    Power
    • Maximum power loss per cabinet at ΔT=20K
      22.50 W
    Equip­ment
    • Number of rails
      3
    • Number of rows
      3
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      36
    • Number of half modules terminals per rail
      72
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      630.50 mm
    • Width
      348 mm
    • Depth
      94.50 mm
    • Built-in height
      615 mm
    • Built-in width
      335 mm
    • Built-in depth
      90 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      Yes
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP30

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
    PDF
    25,39 MB
    REACH declaration VU36NH
    PDF
    RoHS report VU36NH
    PDF

    Downloads

    • Image VU36NH  | Hager Africa

      Product Image VU36NH

    • Product datasheet

      Image Hager Product data sheet VU36NH  | Hager Africa

      Hager Product data sheet VU36NH

      Encl.,Volta,flush,3x12MOD,IP30,Version Israel

      PDF
    • Instruction manual

      Image Instruction manual International 2024-11-21  | Hager Africa

      Instruction manual International 2024-11-21

      PDF
      9,98 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      359,72 kB
      Image Declaration of conformity International 2023-08-07  | Hager Africa

      Declaration of conformity International 2023-08-07

      PDF
      366,52 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      626,47 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VZ102N - Door frame,Volta,2rows,with Door,RAL 9010
      VZ102N
      Door frame, Volta, 2rows, with Door, RAL 9010
    • 2
      VZ134N - Door,Volta,flush/Hollow wall,transparent,4rows
      VZ134N
      Door, Volta, flush/Hollow wall, transparent, 4rows
    • 3
      VZ111N - Elevation frame,Volta, 1row
      VZ111N
      Elevation frame, Volta, 1row
    • 4
      VA12D - Encl.,Volta,surface,1x12MOD,IP30,Version France
      VA12D
      Encl., Volta, surface, 1x12MOD, IP30, Version France
    • 5
      VU36NE - Volta Flush Enclosure 2x12 Modules IP30 Class II 63A, 1 Door
      VU36NE
      Encl., Volta, flush, 3x12MOD, IP30, Version NCEE

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group