The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • golf enclos­ures
    • VF212TJ
    The Hager Golf flush-mounted small distributor, 2-row 24-module, organizes and protects indoor circuits up to 63A/400V. IP40, Class II, IK07 enhance safety. Supplied with N+PE terminal blocks and MS terminals for fast, tidy wiring, plus conduit inlets. Transparent single door for easy inspection. Pure white RAL9010 design fits a 382x318x72 mm recess. Ideal for residential and small commercial installations.
    EAN
    3250616465893
    Packaging
    1 Piece
    • golf enclos­ures

    Small distributor Golf surface 1-row IP40 12M N+PE white door 63A VF212TJ

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Small distributor Golf surface 1-row IP40 12M N+PE white door 63A

    VF212TJ

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for terminals 1 products available
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip 2 products available
    • Mounting accessories 1 products available
    • Common Accessories 1 products available
    • Lock system 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for terminals
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip
    • Mounting accessories
    • Common Accessories
    • Lock system
    • VZ707N

      Terminal base, golf, QC terminal, for VF/VS 12 M

      €0.00  / *
    • VZ788N

      Labeling strips, golf, adhesive, 396mm, surface, flush m. distributor, accessory, 10pcs

      €0.00  / *
    • VZ787N

      Labeling flap, golf, surface, flush mounting distributor, 450mm, accessory

      €0.00  / *
    • VZ696N

      Cavity wall anker, golf, for cavity wall ditributor, accessory, 4 pieces

      €0.00  / *
    • VZ786N

      Prefixing help, golf, qall, accessory for flush mounting distributor

      €0.00  / *
    • VZ794N

      Key lock, golf, flush, surface mounting disributor, 2keys, accessory

      €0.00  / *

    Technical properties

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      2
    • Number of rows
      2
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      24
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      418 mm
    • Width
      382 mm
    • Depth
      97.50 mm
    • Built-in height
      382 mm
    • Built-in width
      318 mm
    • Built-in depth
      72 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      Yes
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP40

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VF212TJ
    PDF
    RoHS report VF212TJ
    PDF

    Downloads

    • Image VF212TJ  | Hager Africa

      Product Image VF212TJ

    • Product datasheet

      Image Hager Product data sheet VF212TJ  | Hager Africa

      Hager Product data sheet VF212TJ

      Small distributor,golf,flush,2row,24M,IP40,MS-terminal,N+PE,transparent door

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager Africa

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VF112PJ - Small distributor Golf flush 1-row 8M IP40 N+PE transparent door 63A
      VF112PJ
      Small distributor, golf, flush, 1row, 12M, IP40, MS-terminal, N+PE, white door
    • 2
      VF118TJ - Small distributor,golf,flush,1row,18M,IP40,MS-terminal,N+PE,transparent door
      VF118TJ
      Small distributor, golf, flush, 1row, 18M, IP40, MS-terminal, N+PE, transparent door
    • 3
      VS412PJ - Small distributor Golf flush 1-row 12M IP40 MS-terminals N+PE white door 63A
      VS412PJ
      Small distributor, golf, surface, 4row, IP40, 48M, MS-terminal, N+PE, white door
    • 4
      VF112TF - Small distributor Golf flush 3-row 36M IP40 PE terminal transparent door
      VF112TF
      Small distributor, golf, flush, 1row, 12M, IP40, MS-terminal, PE, transparent door
    • 5
      VF108TJ - Golf flush distributor 1-row 8M IP40 N+PE white door 63A
      VF108TJ
      Small distributor, golf, flush, 1row, 8M, IP40, MS-terminal, N+PE, transparent door

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group