The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • vector enclos­ures
    • VE110F
    The Hager Vector IP65 10M surface‑mount enclosure delivers secure indoor distribution for up to 10 modules at 63A, 400 V. It features 1 row/rail, 6 conduit inlets, and a transparent single door maintaining IP65 and Class II insulation. Built in PS (RAL7035) with IK07 impact resistance and 750°C glow‑wire rating, it includes an earthing terminal block and screw mounting. Ideal for compact residential or light commercial circuits.
    EAN
    3250616453067
    Packaging
    1 Piece
    • vector enclos­ures

    Vector enclosure IP65 24M 2-row surface-mount IK08 class II transparent door VE110F

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Vector enclosure IP65 24M 2-row surface-mount IK08 class II transparent door

    VE110F

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (11)
    • Cover strip 3 products available
    • Single- and multi-­pole 1 products available
    • Accessor­ies/s­pare parts for terminals 2 products available
    • Cable entry sleeve 2 products available
    • Lock system 1 products available
    • Cable gland 1 products available

    Complete your system

    • Cover strip
    • Single- and multi-­pole
    • Accessor­ies/s­pare parts for terminals
    • Cable entry sleeve
    • Lock system
    • Cable gland
    • Cable gland shroud
    • VZ415

      Blanking strip, universal, 12M, RAL 7035

      €0.00  / *
    • P012

      Cover strips, universal, for 12 module

      €0.00  / *
    • VZ413

      Blanking strip, universal, 6M, RAL 7035

      €0.00  / *
    • VZ428

      Terminal, Volta, additional terminal, 3Ph+N, 63A

      €0.00  / *
    • VZ744

      Adapter, vector, for control terminal

      €0.00  / *
    • VZ711

      Temrinal base, volta, for distributor size 12M, golf, vector, accessory

      €0.00  / *
    • VZ758

      Bushing line, vector, IP54, metric

      €0.00  / *
    • VZ754

      Coupling bushing, vector, PG21, RAL7035, Set: 10 pieces

      €0.00  / *
    • VZ311

      Key lock, vector, with 2 keys

      €0.00  / *
    • VZ020M

      Cable gland, vector, IP65, M20, plastic

      €0.00  / *
    • VZ021V

      Enclosure, vector, sealing plug, for pressure balance screw joint M2

      €0.00  / *

    Technical properties

    Connec­tion
    • Number of conduit inlets
      6
    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      10
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      210 mm
    • Width
      237 mm
    • Depth
      114 mm
    • Number of width units
      10
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      Yes
    • Cabinet door type
      Single door
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Poly­styrene (PS)
    • RAL code
      7035
    • Colour
      Light grey
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP65
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      750 °C
    • Protec­tion class with door
      IP65

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
    PDF
    25,39 MB
    REACH declaration VE110F
    PDF
    RoHS report VE110F
    PDF

    Downloads

    • Image VE110F  | Hager Africa

      Product Image VE110F

    • Product datasheet

      Image Hager Product data sheet VE110F  | Hager Africa

      Hager Product data sheet VE110F

      Enclosure, vector, IP5x, 10M

      PDF
    • Installation manual

      Image Installation manual International 2022-02-07  | Hager Africa

      Installation manual International 2022-02-07

      PDF
      4,31 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-11-14

      PDF
      257,02 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-12-19

      PDF
      258,36 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      399,26 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      402,31 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VE412F - Enclosure Vector IP65 12M Surface Mount Transparent Door IK08 PS
      VE412F
      Enclosure, vector, IP5x
    • 2
      VZ021V - Enclosure,vector,sealing plug, for pressure balance screw joint M2
      VZ021V
      Enclosure, vector, sealing plug, for pressure balance screw joint M2
    • 3
      VE110L - Enclosure Universal Surface IP44 Class II 7-row 168M 125A Transparent Door
      VE110L
      Enclosure, vector, IP5x, 10 Modules, version Austria
    • 4
      VZ013V - Plugs for pressure equalization fitting, universal, for M20/25
      VZ013V
      Plugs for pressure equalization fitting, universal, for M20/25
    • 5
      VE218F - Enclosure Vector IP65 36M 3-row Surface-mount Transparent door IK08
      VE218F
      Enclosure, vector, IP5x

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group