The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Small distri­bu­tion boards up to 160 A
  • vega
  • VB218R
  • Distri­bu­tion systems

Small distributor,vega,surface,2row,36M,IP40,QC-terminal,PE,transparent door VB218R

EAN
3250611019701
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Small distributor,vega,surface,2row,36M,IP40,QC-terminal,PE,transparent door

VB218R

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • See more (10)
    • Lock system 1 products available
    • Common Accessories 2 products available
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip 1 products available
    • Compon­ents for arrange­ment/baying system 2 products available
    • Cable entry 2 products available
    • Cleaning product 1 products available

    Complete your system

    • Lock system
    • Common Accessories
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip
    • Compon­ents for arrange­ment/baying system
    • Cable entry
    • Cleaning product
    • Coax connector
    • VZ311PVB

      Key lock, vega, type 405E, 2keys, for white doors, 1-4row

      0.00 €  / *
    • VZ041VB

      IP41 kit, vega, slider with load attachment plate, roof, seal, RAL9010

      0.00 €  / *
    • VZ009VB

      Protection class II plug, vega, kit with easy wall fixation and plugs

      0.00 €  / *
    • VZ011VB

      Labeling Set, vega, 18 Module, 4 labeling strips, 4 protection cover

      0.00 €  / *
    • VZ006VB

      Kit for connection, vega, vertical, internal wiring, for 1-4 row enclosure

      0.00 €  / *
    • VZ005VB

      Kit for connection, vega, horizontal, internal wiring, for 1-4 row enclosure

      0.00 €  / *
    • VZ003VB

      Slider, vega, with flange plate with cable inlet IP40

      0.00 €  / *
    • VZ001VB

      Slider, vega, for trunking inlet, max. section 90x300mm

      0.00 €  / *
    • VZ404

      Cleaning spray, volta, for plastic surfaces

      0.00 €  / *
    • TN010S

      Coax Modul F/F

      0.00 €  / *

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current
      90 A
    Equip­ment
    • Number of rails
      2
    • Number of rows
      2
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      36
    Dimen­sions
    • Height
      475 mm
    • Width
      400 mm
    • Depth
      146 mm
    • Number of width units
      18
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      1
    • Door/­cover is trans­parent
      Yes
    Mater­ials
    • Material
      Poly­styrene (PS)
    • RAL code
      9010
    • Colour
      White
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
    PDF
    25,39 MB
    Hager REACH declaration VB218R
    PDF
    Hager RoHS report VB218R
    PDF

    Downloads

    • Image VB218R  | Hager Africa

      Product Image VB218R

    • Product datasheet

      Image Hager Product data sheet VB218R  | Hager Africa

      Hager Product data sheet VB218R

      Small distributor,vega,surface,2row,36M,IP40,QC-terminal,PE,transparent door

      PDF
    • Installation manual

      Image Installation manual International 2023-06-29  | Hager Africa

      Installation manual International 2023-06-29

      PDF
      14,83 MB
    • Product certificate

      Image Product certificate International 2024-03-19  | Hager Africa

      Product certificate International 2024-03-19

      PDF
      3,01 MB
      Image Product certificate en-GB, fr-FR 2019-01-16  | Hager Africa

      Product certificate en-GB, fr-FR 2019-01-16

      PDF
      925,70 kB
      Image Product certificate en-GB, fr-FR 2019-01-16  | Hager Africa

      Product certificate en-GB, fr-FR 2019-01-16

      PDF
      931,80 kB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-02-22

      PDF
      224,79 kB
      Image Declaration of conformity International 2023-09-13  | Hager Africa

      Declaration of conformity International 2023-09-13

      PDF
      321,32 kB
    More documentation

    Discover more of this product range

      5
    • 1
      TN714 - RJ45 patch cable Cat.6 S/FTP, 1m
      TN714
      RJ45 patch cable Cat.6 S/FTP, 1m
    • 2
      TN713 - 4 RJ45 patch cables cat.6 S/FTP,0.5m
      TN713
      4 RJ45 patch cables cat.6 S/FTP, 0.5m
    • 3
      TN010S - Coax Modul F/F
      TN010S
      Coax Modul F/F
    • 4
      VZ041VB - IP41 kit,vega,slider with load attachment plate,roof,seal,RAL9010
      VZ041VB
      IP41 kit, vega, slider with load attachment plate, roof, seal, RAL9010
    • 5
      VZ001VB - Slider, vega, for trunking inlet, max. section 90x300mm
      VZ001VB
      Slider, vega, for trunking inlet, max. section 90x300mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Elec­tric Vehicle Char­ging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connec­tion systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

    More about us

    Follow us!

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Ha­ger Group