The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • distri­bu­tion systems for quadro4 and quadro5
    • UC952
    EAN
    3250616139527
    Packaging
    2
    • distri­bu­tion systems for quadro4 and quadro5

    Adjustable DIN rail, quadro.system, W750 mm UC952

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Adjustable DIN rail, quadro.system, W750 mm

    UC952

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      185 mm
    • Width
      60 mm
    • Depth
      775 mm
    • Length
      60 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Hot-dip galvan­ised
    Equip­ment
    • Type of DIN rail
      Symmet­rical

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration UC952
    PDF
    RoHS report UC952
    PDF

    Downloads

    • Image UC952  | Hager Africa

      Product Image UC952

    • Product datasheet

      Image Hager Product data sheet UC952  | Hager Africa

      Hager Product data sheet UC952

      Adjustable DIN rail, quadro.system, W750 mm

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      387,46 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      395,23 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      651,83 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UC851 - Connection screw with washer M8x30 Steel pitch 1.25 spanner 13 quadro.system
      UC851
      Screws and washers, quadro.system, M6x12 mm
    • 2
      UM92V - Flat perforated copper busbar M6 20x5 L1750 250A quadro.system
      UM92V
      Copper insulated bar, quadro.system, 40x6 L2000 mm
    • 3
      UC971 - RCD add-on 4P 630A Type A HI adjustable 0.1-10A P630
      UC971
      Earth cross rail, quadro.system, 12x5 L250 mm
    • 4
      UC870 - Horizontal trunking + cover 429x80x31 mm Polyester RAL7030 quadro.system
      UC870
      Cableset connecting kit, quadro.system, HA 125/160 A
    • 5
      UC820N - Busbar flat support, quadro.system, 250-630 A 4P
      UC820N
      Busbar flat support, quadro.system, 250-630 A 4P

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group