The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • Distri­bu­tion systems for quadro evo
    • UC976S
    The Hager Earth cross rail and brace kit for quadro.system, L500 mm, provides dependable earthing and mechanical bracing in switchboards. Rated 250 A, it ensures safe equipotential bonding for high-load panels. Compact (70×500×95 mm), it fits neatly across the enclosure, streamlining installation and cable routing while improving rigidity and fault protection in residential, commercial, and industrial applications.
    EAN
    3250616130982
    Packaging
    1 Piece
    • distri­bu­tion systems for quadro4 and quadro5
    • Distri­bu­tion systems for quadro evo
    • See more

    Spacer M6 L80 mm for quadro.system, ABS, screw mounting UC976S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Spacer M6 L80 mm for quadro.system, ABS, screw mounting

    UC976S

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      70 mm
    • Width
      500 mm
    • Depth
      95 mm
    Elec­tric current
    • Rated current IN
      250 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP document en-GB 2024-10-31
    PDF
    449,71 kB
    REACH declaration UC976S
    PDF
    RoHS report UC976S
    PDF

    Downloads

    • Image UC976S  | Hager Africa

      Product Image UC976S

    • Product datasheet

      Image Hager Product data sheet UC976S  | Hager Africa

      Hager Product data sheet UC976S

      Earth cross rail and brace kit, quadro.system, L500 mm

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UC853 - Screw and washer M10x30 quadro.system Steel Metric M10x1.5 17mm hex
      UC853
      Connection screw and washer, quadro.system, M8x30 mm
    • 2
      UC966E - Perforated copper busbar 100x5mm L1750 M10 quadro.system 1000A 7-way
      UC966E
      Perforated copper rail, quadro.system, M10 80x10 L1750 mm
    • 3
      UC855 - Clip nuts and screws M5 for quadro.system, steel, busbar mounting
      UC855
      Screws and washers, quadro.system, M10x30 mm
    • 4
      A09900 - SYMMETRICAL DIN RAIL 15MM 2M
      A09900
      SYMMETRICAL DIN RAIL 15MM 2M
    • 5
      UC966 - Perforated copper busbar 1250A M10 80x10 L1750 quadro.system
      UC966
      Perforated copper rail, quadro.system, M10 80x5 L1750 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group