The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • Distri­bu­tion systems for quadro evo
    • UC918125AL
    EAN
    3250616375741
    Packaging
    1 Piece
    • Distri­bu­tion systems for quadro evo

    Aluminium busbar,quadro evo L1800 1250A UC918125AL

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Aluminium busbar,quadro evo L1800 1250A

    UC918125AL

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Compatible products

    • Referenced by 12 products available

    Referenced by

    • FN024EW

      Top & bottom, quadro evo, 1000x400 mm

      0.00 €  / *
    • FN032EW

      Top & bottom, quadro evo, 1000x600 mm

      0.00 €  / *
    • FN037EW

      Top & bottom, quadro evo, 1000x800 mm

      0.00 €  / *
    • FN018EW

      Top & bottom, quadro evo, 450x400 mm

      0.00 €  / *
    • FN020EW

      Top & bottom, quadro evo, 450x600 mm

      0.00 €  / *
    • FN022EW

      Top & bottom, quadro evo, 450x800 mm

      0.00 €  / *
    • FN021EW

      Top & bottom, quadro evo, 700x400 mm

      0.00 €  / *
    • FN029EW

      Top & bottom, quadro evo, 700x600 mm

      0.00 €  / *
    • FN013EW

      Top & bottom, quadro evo, 700x800 mm

      0.00 €  / *
    • FN023EW

      Top & bottom, quadro evo, 900x400 mm

      0.00 €  / *
    • FN031EW

      Top & bottom, quadro evo, 900x600 mm

      0.00 €  / *
    • FN017EW

      Top & bottom, quadro evo, 900x800 mm

      0.00 €  / *

    Technical properties

    Elec­tric current
    • Rated current
      1250 A
    Dimen­sions
    • Width/thick­ness busbar
      18 - 18 mm
    • Height busbar
      60 mm
    • Busbar length
      1770 mm
    Equip­ment
    • With teeth
      No
    • Type of busbar
      Profile
    Mater­ials
    • Material
      Aluminium
    • Treat­ment
      Anod­ised

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Aluminium busbar,quadro evo L2000 1250A (English)
    PDF
    782,87 kB
    REACH declaration UC918125AL
    PDF
    RoHS report UC918125AL
    PDF

    Downloads

    • Image UC918125AL  | Hager Africa

      Product Image UC918125AL

    • Product datasheet

      Image Hager Product data sheet UC918125AL  | Hager Africa

      Hager Product data sheet UC918125AL

      Aluminium busbar,quadro evo L1800 1250A

      PDF
    • Instruction manual

      Image Instruction manual International 2024-12-04  | Hager Africa

      Instruction manual International 2024-12-04

      PDF
      4,12 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      348,14 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      360,17 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      393,09 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      380,56 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

      Declaration of conformity en-GB 2024-09-17

      PDF
      399,41 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

      Declaration of conformity en-GB 2024-09-17

      PDF
      394,42 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FZ415N - Metal cable gland plate CL1, Univers, for cable d=30-72 mm 230x120 mm
      FZ415N
      Metal cable gland plate CL1, Univers, for cable d=30-72 mm 230x120 mm
    • 2
      UC9125T - Derivation plate, quadro evo 1250A
      UC9125T
      Derivation plate, quadro evo 1250A
    • 3
      UT88A - Copper corner connection, quadro.system, 25x5 mm
      UT88A
      Copper corner connection, quadro.system, 25x5 mm
    • 4
      UT87F - Perforated copper rail, quadro.system, 50x5 L400 mm
      UT87F
      Perforated copper rail, quadro.system, 50x5 L400 mm
    • 5
      UC922 - Perforated copper rail, quadro.system, M10 63x5 L1750 mm
      UC922
      Perforated copper rail, quadro.system, M10 63x5 L1750 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group